|
Our Products |
 |
|
Superior Cleaning Performance
A Honeywell Central Vacuum System features high powered air watt motors
and Triumph® HEPA Filtration.
It utilizes a closed system design to
collect and remove 100% of contacted pollutants and allergens, such as
dirt, dust, pollen, mites, animal dander and debris from the living area,
unlike conventional vacuum cleaners.
Versatility
Honeywell Central Vacuum Systems have a complete line to clean homes of
all types and sizes.
Honeywell Cleaning Sets and Accessories clean hard
to reach places and surfaces.
|
|
Durable
Construction 5 year warranty on Power Unit and 2 year warranty on Cleaning Set
Installation
A Honeywell Central Vacuum System can be installed in virtually any home.
Each strategically placed inlet lets you vacuum
700 - 800 square feet. |
|